How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| D: | 2.31 | U: | 0.625 in |
| N: | 4.34 | BF: | 0.41 |
| H-Tap size: | 5/16 - 18 in | L: | 4.82 in |
| LM: | 7.07 | J: | 3.25 in |
| C: | 6 in | K: | 1.63 in |
| O: | 2.66 in | A: | 2.5 |
| Center Distance (in): | 2.063 in | TAP Depth: | 0.63 in |
| I: | 3.61 in | BE: | 0.38 in |
| F: | 1.88 | BD: | 5.88 |
| B: | 4.5 | G: | 0.94 |
| T: | 0.875 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Ratio: | 10:1 | Output Shaft: | Solid Shaft |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 2.44 |
| Output Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.09 |
| Center Distance (in): | 2.063 | No. of Gear Reductions: | Single |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 3 | Output RPM: | 175 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 3 |
| Housing Material: | Cast Iron | Assembly: | UFC-3 |
| Product Line: | OE Series | Motor Frame Size: | 140 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

