How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | A: | 2.5 |
| TAP Depth: | 0.63 in | Center Distance (in): | 2.063 in |
| G: | 0.94 | L: | 4.82 in |
| BF: | 0.41 | N: | 4.34 |
| BD: | 5.88 | J: | 3.25 in |
| D: | 2.31 | U: | 0.625 in |
| O: | 2.66 in | AJ: | 5.88 |
| B: | 4.5 | T: | 0.875 |
| C: | 6 in | I: | 3.61 in |
| LM: | 7.07 | H-Tap size: | 5/16 - 18 in |
| F: | 1.88 | K: | 1.63 in |
| AK: | 4.5 |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 0.875 in |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 2.063 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Output Key: | 3/16 X 2.44 | Ratio Range: | 15:1 |
| Assembly: | UFC-3 | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 1.56 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 3 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Product Line: | OE Series |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 3 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

