How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.34 | D: | 2.31 |
| L: | 4.82 in | U: | 0.625 in |
| AJ: | 5.88 | B: | 4.5 |
| C: | 6 in | AK: | 4.5 |
| J: | 3.25 in | I: | 3.61 in |
| BF: | 0.41 | K: | 1.63 in |
| BE: | 0.38 in | O: | 2.66 in |
| LM: | 7.07 | BD: | 5.88 |
| T: | 0.875 | G: | 0.94 |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.63 in |
| A: | 2.5 | F: | 1.88 |
| Center Distance (in): | 2.063 in |
Technical Specifications
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | 3 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 15:1 | Product Line: | OE Series |
| Series: | OE Series | Assembly: | UFC-3 |
| Ratio: | 15:1 | Output Diameter (in): | 0.875 in |
| Center Distance (in): | 2.063 | Output RPM: | 117 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Direction: | 3 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.56 | Output Shaft: | Solid Shaft |
| Output Key: | 3/16 X 2.44 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 738 in/lbs |

