How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.5 | C: | 6 in |
| BD: | 5.88 | T: | 0.875 |
| F: | 1.88 | BF: | 0.41 |
| O: | 2.66 in | TAP Depth: | 0.63 in |
| L: | 4.82 in | G: | 0.94 |
| H-Tap size: | 5/16 - 18 in | K: | 1.63 in |
| AK: | 4.5 | LM: | 7.07 |
| I: | 3.61 in | AJ: | 5.88 |
| N: | 4.34 | D: | 2.31 |
| Center Distance (in): | 2.063 in | B: | 4.5 |
| U: | 0.625 in | J: | 3.25 in |
| BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 2.063 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 3 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Output Diameter (in): | 0.875 in | Output Shaft Direction: | 3 |
| Motor Frame Size: | 140 | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 70 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 1.01 | Output Shaft: | Solid Shaft |
| Assembly: | UFC-3 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 2.44 | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 25:1 | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

