How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.34 | O: | 2.66 in |
| B: | 4.5 | H-Tap size: | 5/16 - 18 in |
| C: | 6 in | K: | 1.63 in |
| A: | 2.5 | BE: | 0.38 in |
| D: | 2.31 | J: | 3.25 in |
| T: | 0.875 | Center Distance (in): | 2.063 in |
| U: | 0.625 in | AJ: | 5.88 |
| BF: | 0.41 | L: | 4.82 in |
| BD: | 5.88 | LM: | 7.07 |
| AK: | 4.5 | G: | 0.94 |
| TAP Depth: | 0.63 in | F: | 1.88 |
| I: | 3.61 in |
Technical Specifications
| Output Key: | 3/16 X 2.44 | Output Shaft Assembly Code: | 3 |
| Output Shaft Direction: | 3 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.875 in | Center Distance (in): | 2.063 |
| Ratio: | 25:1 | Assembly: | UFC-3 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 70 | Series: | OE Series |
| Ratio Range: | 25:1 | Motor Frame Size: | 140 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.01 |
| Service Factor: | 1 | Product Line: | OE Series |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

