How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | BD: | 5.88 |
| A: | 2.5 | N: | 4.34 |
| BF: | 0.41 | H-Tap size: | 5/16 - 18 in |
| B: | 4.5 | AK: | 4.5 |
| O: | 2.66 in | D: | 2.31 |
| T: | 0.875 | TAP Depth: | 0.63 in |
| F: | 1.88 | C: | 6 in |
| K: | 1.63 in | U: | 0.625 in |
| AJ: | 5.88 | I: | 3.61 in |
| J: | 3.25 in | Center Distance (in): | 2.063 in |
| G: | 0.94 | BE: | 0.38 in |
| LM: | 7.07 |
Technical Specifications
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Output Key: | 3/16 X 2.44 | Shaft Seal Material: | Viton |
| Series: | OE Series | Output Shaft Direction: | 3 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.063 |
| Input HP @ 1750 RPM: | 1.01 | Series Code: | OE |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 3 | Product Line: | OE Series |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Assembly: | UFC-3 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Output Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

