How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | G: | 0.94 |
| C: | 6 in | LM: | 7.07 |
| J: | 3.25 in | N: | 4.34 |
| I: | 3.61 in | B: | 4.5 |
| TAP Depth: | 0.63 in | Center Distance (in): | 2.063 in |
| BE: | 0.38 in | T: | 0.875 |
| O: | 2.66 in | BF: | 0.41 |
| H-Tap size: | 5/16 - 18 in | D: | 2.31 |
| A: | 2.5 | F: | 1.88 |
| BD: | 5.88 | AJ: | 5.88 |
| U: | 0.625 in | AK: | 4.5 |
| K: | 1.63 in |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 3/16 X 2.44 |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 0.875 in | Series: | OE Series |
| Ratio Range: | 40:1 | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Ratio: | 40:1 |
| Series Code: | OE | Output Shaft Direction: | 3 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 0.71 |
| Assembly: | UFC-3 | Center Distance (in): | 2.063 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 3 |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

