How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.66 in | F: | 1.88 |
| L: | 4.82 in | BF: | 0.41 |
| K: | 1.63 in | U: | 0.625 in |
| Center Distance (in): | 2.063 in | B: | 4.5 |
| N: | 4.34 | A: | 2.5 |
| AJ: | 5.88 | H-Tap size: | 5/16 - 18 in |
| T: | 0.875 | BE: | 0.38 in |
| LM: | 7.07 | C: | 6 in |
| TAP Depth: | 0.63 in | AK: | 4.5 |
| G: | 0.94 | J: | 3.25 in |
| I: | 3.61 in | D: | 2.31 |
| BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Series Code: | OE |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Output RPM: | 350 |
| Output Key: | 3/16 X 2.44 | Center Distance (in): | 2.063 |
| Assembly: | UFC-3 | Input HP @ 1750 RPM: | 2.51 |
| Motor Frame Size: | 140 | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| Output Diameter (in): | 0.875 in | Ratio: | 5:1 |
| Input Keyway: | 3/16 X 1.50 in | Series: | OE Series |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

