How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | N: | 4.34 |
| F: | 1.88 | A: | 2.5 |
| Center Distance (in): | 2.063 in | D: | 2.31 |
| BE: | 0.38 in | J: | 3.25 in |
| H-Tap size: | 5/16 - 18 in | C: | 6 in |
| T: | 0.875 | BF: | 0.41 |
| TAP Depth: | 0.63 in | AK: | 4.5 |
| B: | 4.5 | O: | 2.66 in |
| G: | 0.94 | L: | 4.82 in |
| U: | 0.625 in | K: | 1.63 in |
| I: | 3.61 in | AJ: | 5.88 |
| LM: | 7.07 |
Technical Specifications
| Center Distance (in): | 2.063 | Input Diameter (in): | 0.625 in |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.491 | Motor Frame Size: | 140 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Output Key: | 3/16 X 2.44 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Ratio: | 60:1 |
| Product Type: | Right Angle | Series: | OE Series |
| Output Diameter (in): | 0.875 in | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 3 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 3 | Gear Type: | Worm |
| Assembly: | UFC-3 | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

