How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | O: | 2.66 in |
| N: | 4.34 | LM: | 7.07 |
| T: | 0.875 | AK: | 4.5 |
| L: | 4.82 in | C: | 6 in |
| BD: | 5.88 | TAP Depth: | 0.63 in |
| A: | 2.5 | K: | 1.63 in |
| F: | 1.88 | B: | 4.5 |
| G: | 0.94 | Center Distance (in): | 2.063 in |
| AJ: | 5.88 | D: | 2.31 |
| BE: | 0.38 in | BF: | 0.41 |
| I: | 3.61 in | H-Tap size: | 5/16 - 18 in |
| J: | 3.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.063 |
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Product Line: | OE Series |
| Series: | OE Series | Output Key: | 3/16 X 2.44 |
| Gear Type: | Worm | Series Code: | OE |
| Service Factor: | 1 | Motor Frame Size: | 140 |
| Output Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.491 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Assembly Code: | 3 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Assembly: | UFC-3 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

