How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | H-Tap size: | 5/16 - 18 in |
| LM: | 7.07 | K: | 1.63 in |
| L: | 4.82 in | TAP Depth: | 0.63 in |
| B: | 4.5 | N: | 4.34 |
| BE: | 0.38 in | BD: | 5.88 |
| I: | 3.61 in | Center Distance (in): | 2.063 in |
| J: | 3.25 in | BF: | 0.41 |
| D: | 2.31 | G: | 0.94 |
| O: | 2.66 in | C: | 6 in |
| T: | 0.875 | A: | 2.5 |
| U: | 0.625 in | AJ: | 5.88 |
| AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 2.063 | Product Line: | OE Series |
| Assembly: | UFC-3 | Motor Frame Size: | 140 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series Code: | OE | Output Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 0.491 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 2.44 |
| Output Shaft: | Solid Shaft | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 60:1 | Series: | OE Series |
| Output Shaft Assembly Code: | 3 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 3 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

