How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | J: | 3.25 in |
| O: | 2.66 in | C: | 6 in |
| K: | 1.63 in | Center Distance (in): | 2.063 in |
| D: | 2.31 | F: | 1.88 |
| LM: | 7.07 | I: | 3.61 in |
| T: | 0.875 | H-Tap size: | 5/16 - 18 in |
| N: | 4.34 | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| A: | 2.5 | G: | 0.94 |
| TAP Depth: | 0.63 in | U: | 0.625 in |
| B: | 4.5 | BD: | 5.88 |
| L: | 4.82 in |
Technical Specifications
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.39 |
| Assembly: | UFC-3 | Output Shaft Direction: | 3 |
| Gear Type: | Worm | Output Key: | 3/16 X 2.44 |
| Output RPM: | 233 | Service Factor: | 1 |
| Product Line: | OE Series | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 3 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.875 in | Input Diameter (in): | 0.625 in |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 2.063 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

