How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | I: | 3.61 in |
| T: | 0.875 | Center Distance (in): | 2.063 in |
| C: | 6 in | G: | 0.94 |
| A: | 2.5 | BF: | 0.41 |
| N: | 4.34 | BE: | 0.38 in |
| O: | 2.66 in | TAP Depth: | 0.63 in |
| AJ: | 5.88 | B: | 4.5 |
| F: | 1.88 | J: | 3.25 in |
| H-Tap size: | 5/16 - 18 in | U: | 0.625 in |
| L: | 4.82 in | LM: | 7.07 |
| BD: | 5.88 | D: | 2.31 |
| AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 3 | Output RPM: | 233 |
| Input Style: | Flexible Coupling Input | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.39 |
| Output Shaft Assembly Code: | 3 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.875 in |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Series: | OE Series | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 3/16 X 2.44 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 140 |
| Reducer: | Worm - Right Angle | Assembly: | UFC-3 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.063 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

