How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | BF: | 0.41 |
| J: | 3.25 in | LM: | 7.07 |
| A: | 2.5 | H-Tap size: | 5/16 - 18 in |
| N: | 4.34 | BD: | 5.88 |
| B: | 4.5 | I: | 3.61 in |
| AJ: | 5.88 | O: | 2.66 in |
| C: | 6 in | T: | 0.875 |
| U: | 0.625 in | Center Distance (in): | 2.063 in |
| L: | 4.82 in | K: | 1.63 in |
| AK: | 4.5 | G: | 0.94 |
| BE: | 0.38 in | TAP Depth: | 0.63 in |
| F: | 1.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Series: | OE Series |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Motor Frame Size: | 140 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 3 |
| Output Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 3 | Reducer: | Worm - Right Angle |
| Assembly: | UFC-3 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 2.39 | Product Line: | OE Series |
| Output Key: | 3/16 X 2.44 | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

