How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | J: | 3.25 in |
| LM: | 6.63 | G: | 0.94 |
| L: | 4.82 in | T: | 0.875 |
| BD: | 3.88 | Center Distance (in): | 2.063 in |
| H-Tap size: | 5/16 - 18 in | I: | 3.61 in |
| D: | 2.31 | BF: | 0.28 |
| A: | 2.5 | K: | 1.63 in |
| O: | 2.66 in | N: | 4.34 |
| F: | 1.88 | U: | 0.625 in |
| AJ: | 3.75 | AK: | 3 |
| BE: | 0.38 in | C: | 6 in |
| TAP Depth: | 0.63 in |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Assembly: | UFC-3 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.304 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 3 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 3 |
| Ratio: | 80:1 | Product Line: | OE Series |
| Output Diameter (in): | 0.875 in | Service Factor: | 1 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.50 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| Product Type: | Right Angle | Output Key: | 3/16 X 2.44 |
| Motor Frame Size: | 48 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Center Distance (in): | 2.063 |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

