How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | N: | 4.34 |
| K: | 1.63 in | AK: | 3 |
| G: | 0.94 | BF: | 0.28 |
| T: | 0.875 | AJ: | 3.75 |
| J: | 3.25 in | U: | 0.625 in |
| LM: | 6.63 | H-Tap size: | 5/16 - 18 in |
| C: | 6 in | BE: | 0.38 in |
| F: | 1.88 | B: | 4.5 |
| TAP Depth: | 0.63 in | Center Distance (in): | 2.063 in |
| BD: | 3.88 | O: | 2.66 in |
| D: | 2.31 | A: | 2.5 |
| I: | 3.61 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Series: | OE Series |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 3 |
| Output Diameter (in): | 0.875 in | Series Code: | OE |
| Ratio: | 80:1 | Motor Frame Size: | 48 |
| Output Shaft Direction: | 3 | Input RPM: | 1,750 |
| Center Distance (in): | 2.063 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.304 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 2.44 |
| Product Line: | OE Series | Assembly: | UFC-3 |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

