How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | A: | 2.5 |
| BF: | 0.41 | AK: | 4.5 |
| N: | 4.34 | LM: | 7.07 |
| Center Distance (in): | 2.063 in | L: | 4.82 in |
| I: | 3.61 in | T: | 0.875 |
| D: | 2.31 | AJ: | 5.88 |
| TAP Depth: | 0.63 in | O: | 2.66 in |
| BD: | 5.88 | G: | 0.94 |
| C: | 6 in | B: | 4.5 |
| BE: | 0.38 in | U: | 0.625 in |
| H-Tap size: | 5/16 - 18 in | K: | 1.63 in |
| F: | 1.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 2.063 |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Series: | OE Series | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 3 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Assembly: | UFC-3 | Output Shaft Direction: | 3 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 3/16 X 2.44 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 1.24 |
| Output Torque Rating (in-lb): | 756 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Shaft: | Solid Shaft |

