How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | N: | 4.34 |
| L: | 4.82 in | G: | 0.94 |
| I: | 3.61 in | BF: | 0.41 |
| F: | 1.88 | AK: | 4.5 |
| TAP Depth: | 0.63 in | U: | 0.625 in |
| J: | 3.25 in | O: | 2.66 in |
| LM: | 7.07 | T: | 0.875 |
| BE: | 0.38 in | K: | 1.63 in |
| H-Tap size: | 5/16 - 18 in | C: | 6 in |
| AJ: | 5.88 | A: | 2.5 |
| D: | 2.31 | BD: | 5.88 |
| Center Distance (in): | 2.063 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.063 |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Output Shaft: | Solid Shaft | Assembly: | UFC-3 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 2.44 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Product Line: | OE Series | Output RPM: | 87.5 |
| Output Shaft Direction: | 3 | Series: | OE Series |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 1.24 |
| Series Code: | OE | Output Shaft Assembly Code: | 3 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

