How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | G: | 0.94 |
| N: | 4.34 | K: | 1.63 in |
| O: | 2.66 in | B: | 4.5 |
| TAP Depth: | 0.63 in | Center Distance (in): | 2.063 in |
| BE: | 0.38 in | I: | 3.61 in |
| F: | 1.88 | H-Tap size: | 5/16 - 18 in |
| D: | 2.31 | T: | 0.875 |
| AK: | 4.5 | BD: | 5.88 |
| U: | 0.625 in | AJ: | 5.88 |
| L: | 4.82 in | A: | 2.5 |
| C: | 6 in | LM: | 7.07 |
| BF: | 0.41 |
Technical Specifications
| Product Line: | OE Series | Series: | OE Series |
| Output Diameter (in): | 0.875 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 3/16 X 2.44 |
| Output Shaft Assembly Code: | 3 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56 | Assembly: | UFC-3 |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.01 |
| Output RPM: | 70 | Output Shaft Direction: | 3 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.063 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

