How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.875 | AK: | 4.5 |
| BE: | 0.38 in | O: | 2.66 in |
| I: | 3.61 in | D: | 2.31 |
| G: | 0.94 | F: | 1.88 |
| C: | 6 in | B: | 4.5 |
| BD: | 5.88 | Center Distance (in): | 2.063 in |
| L: | 4.82 in | H-Tap size: | 5/16 - 18 in |
| BF: | 0.41 | A: | 2.5 |
| N: | 4.34 | AJ: | 5.88 |
| U: | 0.625 in | TAP Depth: | 0.63 in |
| J: | 3.25 in | LM: | 7.07 |
| K: | 1.63 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Series Code: | OE |
| Output Key: | 3/16 X 2.44 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | 3 |
| Ratio: | 30:1 | Product Line: | OE Series |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 0.896 |
| Output Diameter (in): | 0.875 in | Center Distance (in): | 2.063 |
| Input Style: | Flexible Coupling Input | Assembly: | UFC-3 |
| Input RPM: | 1,750 | Output Shaft Direction: | 3 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

