How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.875 | O: | 2.66 in |
| AK: | 4.5 | A: | 2.5 |
| I: | 3.61 in | BF: | 0.41 |
| AJ: | 5.88 | LM: | 7.07 |
| Center Distance (in): | 2.063 in | K: | 1.63 in |
| C: | 6 in | L: | 4.82 in |
| J: | 3.25 in | U: | 0.625 in |
| F: | 1.88 | N: | 4.34 |
| D: | 2.31 | TAP Depth: | 0.63 in |
| BD: | 5.88 | H-Tap size: | 5/16 - 18 in |
| G: | 0.94 | B: | 4.5 |
| BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 3 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Assembly: | UFC-3 |
| Ratio Range: | 30:1 | Series: | OE Series |
| Output Key: | 3/16 X 2.44 | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 56 |
| Center Distance (in): | 2.063 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series | Output Diameter (in): | 0.875 in |
| Series Code: | OE | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 3 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 0.896 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

