How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | F: | 1.88 |
| L: | 4.82 in | BD: | 5.88 |
| Center Distance (in): | 2.063 in | U: | 0.625 in |
| K: | 1.63 in | T: | 0.875 |
| A: | 2.5 | J: | 3.25 in |
| H-Tap size: | 5/16 - 18 in | C: | 6 in |
| AK: | 4.5 | G: | 0.94 |
| LM: | 7.07 | N: | 4.34 |
| BE: | 0.38 in | AJ: | 5.88 |
| O: | 2.66 in | BF: | 0.41 |
| TAP Depth: | 0.63 in | D: | 2.31 |
| I: | 3.61 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.896 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Direction: | 3 |
| Series: | OE Series | Output Shaft Assembly Code: | 3 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Output Diameter (in): | 0.875 in | Ratio: | 30:1 |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 2.44 | Product Line: | OE Series |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Assembly: | UFC-3 |
| Motor Frame Size: | 56 | Output RPM: | 58.3 |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 30:1 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

