How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| AJ: | 5.88 | L: | 4.82 in |
| A: | 2.5 | I: | 3.61 in |
| O: | 2.66 in | B: | 4.5 |
| G: | 0.94 | D: | 2.31 |
| C: | 6 in | LM: | 7.07 |
| J: | 3.25 in | F: | 1.88 |
| T: | 0.875 | K: | 1.63 in |
| TAP Depth: | 0.63 in | U: | 0.625 in |
| BD: | 5.88 | H-Tap size: | 5/16 - 18 in |
| N: | 4.34 |
Technical Specifications
| Output Shaft: | Solid Shaft | Ratio Range: | 80:1 |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Output Shaft Assembly Code: | 3 | Series: | OE Series |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 3 |
| Output Key: | 3/16 X 2.44 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56 | Assembly: | UFC-3 |
| Series Code: | OE | Output Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.50 in | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.304 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 547 in/lbs |

