How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | G: | 1.82 |
| LL: | 2.12 in | M: | 1.76 |
| Center Distance (in): | 2.063 in | AG: | 4.65 |
| T: | 1 | V: | 1.94 in |
| AB: | 3.69 | AF: | 0.19 |
| I: | 3.61 in | U: | 0.625 in |
| AA: | 8 | H: | 0.53 in |
| P: | 1.38 in | D: | 2.31 |
| AE2: | 0.85 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Assembly: | Y-1 |
| Bore Code: | 16 | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 2.063 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Ratio: | 10:1 | Model Code: | 20Y |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 2.09 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 682 in/lbs |

