How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| AA: | 8 | I: | 3.61 in |
| AE2: | 0.85 | AF: | 0.19 |
| AB: | 3.69 | H: | 0.53 in |
| D: | 2.31 | T: | 1 |
| V: | 1.94 in | L: | 4.82 in |
| P: | 1.38 in | M: | 1.76 |
| G: | 1.82 | U: | 0.625 in |
| AG: | 4.65 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Output RPM: | 175 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Model Code: | 20Y | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.063 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 16 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.09 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 682 in/lbs |

