How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | L: | 4.82 in |
| U: | 0.625 in | T: | 1 |
| AF: | 0.19 | AG: | 4.65 |
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| M: | 1.76 | I: | 3.61 in |
| AE2: | 0.85 | P: | 1.38 in |
| G: | 1.82 | H: | 0.53 in |
| V: | 1.94 in | D: | 2.31 |
| AB: | 3.69 |
Technical Specifications
| Model Code: | 20Y | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.063 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 1.56 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.000 in | Assembly: | Y-1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Output Torque Rating (in-lb): | 738 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

