How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | D: | 2.31 |
| P: | 1.38 in | LL: | 2.12 in |
| V: | 1.94 in | AG: | 4.65 |
| L: | 4.82 in | AE2: | 0.85 |
| T: | 1 | AA: | 8 |
| AB: | 3.69 | M: | 1.76 |
| G: | 1.82 | AF: | 0.19 |
| H: | 0.53 in | I: | 3.61 in |
| Center Distance (in): | 2.063 in |
Technical Specifications
| Input Style: | Solid Shaft | Assembly: | Y-1 |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 1.24 |
| Input Diameter (in): | 0.625 in | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.000 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| Model Code: | 20Y | Ratio Range: | 20:1 |
| Input Keyway: | 3/16 X 1.50 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 756 in/lbs |

