How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | V: | 1.94 in |
| M: | 1.76 | D: | 2.31 |
| L: | 4.82 in | LL: | 2.12 in |
| T: | 1 | H: | 0.53 in |
| AE2: | 0.85 | I: | 3.61 in |
| G: | 1.82 | Center Distance (in): | 2.063 in |
| P: | 1.38 in | AG: | 4.65 |
| AB: | 3.69 | U: | 0.625 in |
| AF: | 0.19 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio: | 40:1 |
| Model Code: | 20Y | Input HP @ 1750 RPM: | 0.71 |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.063 | Output Shaft Direction: | 1 |
| Ratio Range: | 40:1 | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 755 in/lbs |

