How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.625 in |
| AA: | 8 | L: | 4.82 in |
| V: | 1.94 in | LL: | 2.12 in |
| T: | 1 | AE2: | 0.85 |
| G: | 1.82 | Center Distance (in): | 2.063 in |
| AB: | 3.69 | M: | 1.76 |
| D: | 2.31 | I: | 3.61 in |
| P: | 1.38 in | AG: | 4.65 |
| AF: | 0.19 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Center Distance (in): | 2.063 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Assembly: | Y-1 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Output Diameter (in): | 1.000 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.71 | Housing Material: | Cast Iron |
| Model Code: | 20Y | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Torque Rating (in-lb): | 755 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

