How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | P: | 1.38 in |
| U: | 0.625 in | H: | 0.53 in |
| AG: | 4.65 | V: | 1.94 in |
| AF: | 0.19 | AA: | 8 |
| T: | 1 | G: | 1.82 |
| L: | 4.82 in | D: | 2.31 |
| LL: | 2.12 in | I: | 3.61 in |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| M: | 1.76 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Output RPM: | 43.8 | Input Style: | Solid Shaft |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | Y-1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Bore Code: | 16 |
| Center Distance (in): | 2.063 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.000 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.71 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Model Code: | 20Y |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 755 in/lbs |

