How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AA: | 8 |
| LL: | 2.12 in | T: | 1 |
| AE2: | 0.85 | AG: | 4.65 |
| P: | 1.38 in | I: | 3.61 in |
| U: | 0.625 in | G: | 1.82 |
| L: | 4.82 in | M: | 1.76 |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| AB: | 3.69 | D: | 2.31 |
| H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.063 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Model Code: | 20Y |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Ratio: | 60:1 | Series Code: | OE |
| Assembly: | Y-1 | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 3.00 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.491 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 696 in/lbs |

