How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 3.61 in |
| AA: | 8 | G: | 1.82 |
| M: | 1.76 | AF: | 0.19 |
| U: | 0.625 in | Center Distance (in): | 2.063 in |
| T: | 1 | LL: | 2.12 in |
| D: | 2.31 | AE2: | 0.85 |
| AB: | 3.69 | AG: | 4.65 |
| L: | 4.82 in | H: | 0.53 in |
| P: | 1.38 in |
Technical Specifications
| Assembly: | Y-1 | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Model Code: | 20Y | Input HP @ 1750 RPM: | 0.491 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.000 in | Series Code: | OE |
| Bore Code: | 16 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.063 | Output Torque Rating (in-lb): | 696 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

