How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | U: | 0.625 in |
| V: | 1.94 in | H: | 0.53 in |
| L: | 4.82 in | AB: | 3.69 |
| AG: | 4.65 | M: | 1.76 |
| D: | 2.31 | AF: | 0.19 |
| Center Distance (in): | 2.063 in | G: | 1.82 |
| I: | 3.61 in | LL: | 2.12 in |
| T: | 1 | P: | 1.38 in |
| AA: | 8 |
Technical Specifications
| Ratio: | 60:1 | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Bore Code: | 16 | Input Keyway: | 3/16 X 1.50 in |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 2.063 | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.491 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Model Code: | 20Y | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 696 in/lbs |

