How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | D: | 2.31 |
| T: | 1.25 | V: | 1.94 in |
| I: | 3.61 in | AA: | 8 |
| Center Distance (in): | 2.063 in | M: | 1.76 |
| H: | 0.53 in | AE2: | 0.85 |
| G: | 1.82 | AG: | 4.65 |
| U: | 0.625 in | P: | 1.38 in |
| AB: | 3.69 | L: | 4.82 in |
| LL: | 2.12 in |
Technical Specifications
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Model Code: | 20Y | Bore Code: | 20 |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 2.063 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Assembly: | Y-1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.09 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 682 in/lbs |

