How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | U: | 0.625 in |
| H: | 0.53 in | AE2: | 0.85 |
| I: | 3.61 in | LL: | 2.12 in |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| P: | 1.38 in | AF: | 0.19 |
| L: | 4.82 in | T: | 1.25 |
| AG: | 4.65 | AA: | 8 |
| D: | 2.31 | V: | 1.94 in |
| G: | 1.82 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.24 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 20Y | Ratio Range: | 20:1 |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.250 in | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Service Factor: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.063 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 756 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

