How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LL: | 2.12 in |
| M: | 1.76 | AA: | 8 |
| Center Distance (in): | 2.063 in | U: | 0.625 in |
| V: | 1.94 in | L: | 4.82 in |
| D: | 2.31 | H: | 0.53 in |
| I: | 3.61 in | T: | 1.25 |
| AF: | 0.19 | G: | 1.82 |
| AE2: | 0.85 | P: | 1.38 in |
| AB: | 3.69 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Ratio Range: | 20:1 | Input Diameter (in): | 0.625 in |
| Output RPM: | 87.5 | Output Diameter (in): | 1.250 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Model Code: | 20Y | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.063 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Gear Type: | Worm | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 1.24 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 756 in/lbs |

