How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | H: | 0.53 in |
| AE2: | 0.85 | LL: | 2.12 in |
| D: | 2.31 | P: | 1.38 in |
| L: | 4.82 in | U: | 0.625 in |
| AA: | 8 | T: | 1.25 |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| AB: | 3.69 | M: | 1.76 |
| G: | 1.82 | AG: | 4.65 |
| V: | 1.94 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 2.063 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Assembly: | Y-1 | Ratio: | 25:1 |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 1.01 |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Model Code: | 20Y |
| Input Diameter (in): | 0.625 in | Output RPM: | 70 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 746 in/lbs |

