How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | AG: | 4.65 |
| G: | 1.82 | P: | 1.38 in |
| M: | 1.76 | U: | 0.625 in |
| H: | 0.53 in | T: | 1.438 |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| L: | 4.82 in | LL: | 2.12 in |
| AF: | 0.19 | AA: | 8 |
| V: | 1.94 in | D: | 2.31 |
| AE2: | 0.85 |
Technical Specifications
| Center Distance (in): | 2.063 | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.217 |
| Output Diameter (in): | 1.438 in | Model Code: | 20Y |
| Service Factor: | 1 | Series Code: | OE |
| Ratio: | 100:1 | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 17.5 | Output Torque Rating (in-lb): | 439 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

