How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | AA: | 8 |
| I: | 3.61 in | M: | 1.76 |
| AB: | 3.69 | U: | 0.625 in |
| P: | 1.38 in | L: | 4.82 in |
| D: | 2.31 | G: | 1.82 |
| V: | 1.94 in | AE2: | 0.85 |
| LL: | 2.12 in | T: | 1.438 |
| AF: | 0.19 | H: | 0.53 in |
| AG: | 4.65 |
Technical Specifications
| Ratio: | 100:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Assembly: | Y-1 |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 20Y | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.217 |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 439 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

