How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | AG: | 4.65 |
| AE2: | 0.85 | L: | 4.82 in |
| U: | 0.625 in | T: | 1.438 |
| V: | 1.94 in | P: | 1.38 in |
| AB: | 3.69 | H: | 0.53 in |
| M: | 1.76 | Center Distance (in): | 2.063 in |
| LL: | 2.12 in | D: | 2.31 |
| AF: | 0.19 | G: | 1.82 |
| AA: | 8 |
Technical Specifications
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Input Diameter (in): | 0.625 in | Model Code: | 20Y |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | Y-1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 0.217 |
| Center Distance (in): | 2.063 | Product Type: | Right Angle |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 439 in/lbs |

