How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.12 in |
| P: | 1.38 in | L: | 4.82 in |
| U: | 0.625 in | AF: | 0.19 |
| M: | 1.76 | G: | 1.82 |
| D: | 2.31 | AE2: | 0.85 |
| V: | 1.94 in | AA: | 8 |
| AG: | 4.65 | T: | 1.438 |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| I: | 3.61 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 1 |
| Model Code: | 20Y | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.063 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.217 | Input RPM: | 1,750 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Bore Code: | 23 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 439 in/lbs |

