How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | LL: | 2.12 in |
| AA: | 8 | H: | 0.53 in |
| T: | 1.438 | V: | 1.94 in |
| AE2: | 0.85 | D: | 2.31 |
| AG: | 4.65 | G: | 1.82 |
| U: | 0.625 in | AF: | 0.19 |
| L: | 4.82 in | AB: | 3.69 |
| I: | 3.61 in | P: | 1.38 in |
| M: | 1.76 |
Technical Specifications
| Model Code: | 20Y | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Series Code: | OE | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.56 | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 738 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

