How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 2.063 in |
| I: | 3.61 in | AB: | 3.69 |
| V: | 1.94 in | L: | 4.82 in |
| AA: | 8 | AE2: | 0.85 |
| T: | 1.438 | G: | 1.82 |
| AG: | 4.65 | P: | 1.38 in |
| LL: | 2.12 in | M: | 1.76 |
| U: | 0.625 in | D: | 2.31 |
| AF: | 0.19 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Assembly: | Y-1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.56 | Series Code: | OE |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 2.063 | Model Code: | 20Y |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Output Torque Rating (in-lb): | 738 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

