How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | AA: | 8 |
| T: | 1.438 | P: | 1.38 in |
| AE2: | 0.85 | Center Distance (in): | 2.063 in |
| H: | 0.53 in | AB: | 3.69 |
| D: | 2.31 | M: | 1.76 |
| AF: | 0.19 | U: | 0.625 in |
| L: | 4.82 in | G: | 1.82 |
| AG: | 4.65 | LL: | 2.12 in |
| V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.063 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 1.24 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | Y-1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Model Code: | 20Y | Input Diameter (in): | 0.625 in |
| Ratio Range: | 20:1 | Output Torque Rating (in-lb): | 756 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

