How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | Center Distance (in): | 2.063 in |
| H: | 0.53 in | P: | 1.38 in |
| V: | 1.94 in | D: | 2.31 |
| U: | 0.625 in | LL: | 2.12 in |
| T: | 1.438 | AF: | 0.19 |
| I: | 3.61 in | AG: | 4.65 |
| M: | 1.76 | G: | 1.82 |
| L: | 4.82 in | AA: | 8 |
| AE2: | 0.85 |
Technical Specifications
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 20Y | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.24 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | Y-1 |
| Input Style: | Solid Shaft | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.063 | Input Diameter (in): | 0.625 in |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 756 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

