How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | H: | 0.53 in |
| P: | 1.38 in | D: | 2.31 |
| AA: | 8 | V: | 1.94 in |
| AB: | 3.69 | AE2: | 0.85 |
| AG: | 4.65 | G: | 1.82 |
| L: | 4.82 in | AF: | 0.19 |
| Center Distance (in): | 2.063 in | LL: | 2.12 in |
| I: | 3.61 in | U: | 0.625 in |
| M: | 1.76 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.063 |
| Input Style: | Solid Shaft | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Model Code: | 20Y |
| Assembly: | Y-1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Diameter (in): | 0.625 in | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.01 | Output Torque Rating (in-lb): | 746 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

