How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | M: | 1.76 |
| U: | 0.625 in | P: | 1.38 in |
| Center Distance (in): | 2.063 in | AA: | 8 |
| AF: | 0.19 | I: | 3.61 in |
| AE2: | 0.85 | V: | 1.94 in |
| G: | 1.82 | LL: | 2.12 in |
| AB: | 3.69 | AG: | 4.65 |
| H: | 0.53 in | L: | 4.82 in |
| D: | 2.31 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 2.063 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 20Y |
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output RPM: | 70 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.01 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Input Style: | Solid Shaft | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 746 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

