How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AF: | 0.19 |
| G: | 1.82 | AB: | 3.69 |
| V: | 1.94 in | LL: | 2.12 in |
| L: | 4.82 in | D: | 2.31 |
| Center Distance (in): | 2.063 in | P: | 1.38 in |
| AG: | 4.65 | I: | 3.61 in |
| M: | 1.76 | AE2: | 0.85 |
| H: | 0.53 in | U: | 0.625 in |
| AA: | 8 |
Technical Specifications
| Series Code: | OE | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Model Code: | 20Y |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Bore Code: | 23 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.063 | Input Diameter (in): | 0.625 in |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Assembly: | Y-1 | Input HP @ 1750 RPM: | 1.01 |
| Output Shaft Assembly Code: | 1 | Output Torque Rating (in-lb): | 746 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

