How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | I: | 3.61 in |
| P: | 1.38 in | U: | 0.625 in |
| G: | 1.82 | AE2: | 0.85 |
| T: | 1.438 | AF: | 0.19 |
| Center Distance (in): | 2.063 in | H: | 0.53 in |
| LL: | 2.12 in | D: | 2.31 |
| L: | 4.82 in | M: | 1.76 |
| V: | 1.94 in | AB: | 3.69 |
| AA: | 8 |
Technical Specifications
| Output RPM: | 70 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.063 | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.01 |
| Output Key: | 3/8 X 3.00 | Model Code: | 20Y |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | Y-1 | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Input Diameter (in): | 0.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 746 in/lbs |

