How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | M: | 1.76 |
| L: | 4.82 in | AB: | 3.69 |
| V: | 1.94 in | H: | 0.53 in |
| P: | 1.38 in | I: | 3.61 in |
| AF: | 0.19 | AG: | 4.65 |
| T: | 1.438 | AE2: | 0.85 |
| U: | 0.625 in | G: | 1.82 |
| Center Distance (in): | 2.063 in | D: | 2.31 |
| LL: | 2.12 in |
Technical Specifications
| Ratio Range: | 30:1 | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 2.063 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 0.896 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 20Y | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Input Diameter (in): | 0.625 in | Bore Code: | 23 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Assembly: | Y-1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 763 in/lbs |

